alert
Obsolete
Replaced By:
UN884025504/10 | CS44R WHT C6A 4/23 U/UTP RL 1KFT
CS44R ETL Verified Category 6A U/UTP Cable, non-plenum, white jacket, 4 pair count, 1000 ft (305 m) length reel
For other alternatives, please contact us for more information.

2171013-7   |   TE640R-WT02

640 Series Copper Cable, category 6A, 4 pair, UTP, CMR rated, 1000 ft reel, white

Product Classification  
Portfolio   NETCONNECT®
Product Series   640 Series
Product Type   Twisted pair cable
Regional Availability   Asia   |   Latin America   |   North America
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   Polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   39.00 lb/kft
Diameter Over Jacket, nominal   7.570 mm   |   0.298 in
   
Electrical Specifications  
ANSI/TIA Category   6A
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
   
Environmental Specifications  
Environmental Space   Non-plenum
Operating Temperature   -20 °C to +75 °C (-4 °F to +167 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   White
Product Number   640R
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8