alert
Obsolete
Replaced By:
UN874044404/10 | CS44P GRY C6A 4/23 U/UTP RL 1KFT
CS44P ETL Verified Category 6A U/UTP Cable, plenum, gray jacket, 4 pair count, 1000 ft (305 m) length reel
For other alternatives, please contact us for more information.

2171012-6   |   TE640P-GY02

640 Series Copper Cable, category 6A, 4 pair, UTP, CMP rated, 1000 ft reel, gray

Product Classification  
Portfolio   NETCONNECT®
Product Series   640 Series
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   Fire retardant PVC
Conductor Material   Bare copper
Insulation Material   Fluoropolymer
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   41.00 lb/kft
Diameter Over Jacket, nominal   7.239 mm   |   0.285 in
   
Electrical Specifications  
ANSI/TIA Category   6A
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
Safety Voltage Rating   300 V
   
Environmental Specifications  
Environmental Space   Plenum
Smoke Test Method   CMP
Flame Test Method   NEC Article 800   |   UL 444
Operating Temperature   -20 °C to +75 °C (-4 °F to +167 °F)
Storage Temperature   -20 °C to +75 °C (-4 °F to +167 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Gray
Product Number   640P
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8