5-219590-2   |   TE510M-WTII-AP

510 Series Copper Cable, category 5e, 4 pair, U/UTP, 24 AWG, 1000 ft, white

Product Classification  
Portfolio   NETCONNECT®
Product Series   510 Series
Product Type   Twisted pair cable
Regional Availability   Asia
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   Polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Diameter Over Jacket, nominal   4.900 mm   |   0.193 in
   
Electrical Specifications  
ANSI/TIA Category   5e
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class D
   
Environmental Specifications  
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reelex
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   White
Product Number   510M
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink