00004912-35   |   491235

LSA-PLUS® Copper Cable, 1 pair, 120 Ohm F/FTP, PVC, 250 m, white

Product Classification  
Portfolio   CommScope®
Brand   LSA-PLUS®
Product Series   LSA-PLUS
Product Type   Twisted pair cable
Regional Availability   Australia/New Zealand   |   EMEA
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   Foamed polyethylene (FPE)
Shield (Tape) Material   Aluminum/Poly
   
Dimensions  
Cable Length   250 m   |   820 ft
Cable Weight   8.00 kg/km
Diameter Over Jacket, nominal   2.800 mm   |   0.110 in
   
Electrical Specifications  
ANSI/TIA Category   3
Operating Voltage, maximum   250 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
   
Environmental Specifications  
Operating Temperature   -5 °C to +70 °C (+23 °F to +167 °F)
   
General Specifications  
Cable Type   F/FTP (shielded)
Packaging Type   Reel
Pairs, quantity   1
Cable Component Type   Horizontal
Jacket Color   White
Conductor Type, singles   Solid
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink