alert
Obsolete

This product was discontinued on: November 1, 2017

Replaced By:
884026504/10 | CS44Z3 GRY C6A 4/23 U/UTP RL 305M
CS44Z3 ETL Verified Category 6A U/UTP LSZH Cable, gray jacket, 4 pair count, 1000 ft (305 m) length, reel
884026514/10 | CS44Z3 GRY C6A 4/23 U/UTP CPK 305M
CS44Z3 ETL Verified Category 6A U/UTP LSZH Cable, gray jacket, 4 pair count, 1000 ft (305 m) length, CommPak
For other alternatives, please contact us for more information.

2171014-5   |   TE640Z1-GYM2

640 Series Copper Cable, category 6A, 4 pair, UTP, LSZH, 23 AWG, 1000 ft reel, gray

Product Classification  
Portfolio   NETCONNECT®
Product Series   640 Series
Product Type   Twisted pair cable
Regional Availability   Australia/New Zealand
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Dca   |   s2   |   d2
   
Construction Materials  
Jacket Material   Low Smoke Zero Halogen (LSZH)
Conductor Material   Bare copper
   
Dimensions  
Cable Length   305 m   |   1000 ft
   
Electrical Specifications  
ANSI/TIA Category   6A
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
   
Environmental Specifications  
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Gray
Product Number   640Z
Conductor Type, singles   Solid
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo
Add Cancel
Powered By OneLink