Product Classification  
Brand   P3®
Product Type   Coaxial hardline cable
   
Construction Materials  
Jacket Material   Unjacketed
Center Conductor Material   Copper-clad aluminum
Construction Type   Swaged
Dielectric Material   Foam PE
Outer Conductor Material   Aluminum
   
Dimensions  
Diameter Over Center Conductor, nominal   4.928 mm   |   0.194 in
Diameter Over Dielectric, nominal   20.244 mm   |   0.797 in
Diameter Over Outer Conductor, nominal   22.225 mm   |   0.875 in
Outer Conductor Thickness, nominal   0.9906 mm   |   0.0390 in
Cable Length   762 m   |   2500 ft
Shipping Weight   300.00 lb/kft
   
Electrical Specifications  
dc Resistance, Inner Conductor, nominal   0.42 ohms/kft
dc Resistance, Outer Conductor, nominal   0.13 ohms/kft
dc Resistance, Loop, nominal   0.55 ohms/kft
dc Resistance Note   Nominal values based on a standard condition of 20 °C (68 °F)
Capacitance   50.2 pF/m   |   15.3 pF/ft
Capacitance Tolerance   ±1.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±2 ohm
Nominal Velocity of Propagation (NVP)   87 %
Operating Frequency Band   5–3000 MHz
Structural Return Loss   26 dB @ 1002–1218 MHz   |   30 dB @ 5–1002 MHz
   
Environmental Specifications  
Environmental Space   Aerial
   
General Specifications  
Cable Type   875 series
Jacket Color   Unjacketed
Packaging Type   Reel
Short Description   P3 875 CA
Warranty   One year
   
Mechanical Specifications  
Minimum Bend Radius, standard   254.00 mm   |   10.00 in
Pulling Tension, maximum   397 kg   |   875 lb
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
5 MHz0.300.09
55 MHz1.080.33
83 MHz1.350.41
85 MHz1.310.40
204 MHz2.070.63
211 MHz2.170.66
250 MHz2.360.72
300 MHz2.560.78
350 MHz2.760.84
400 MHz2.990.91
450 MHz3.180.97
500 MHz3.381.03
550 MHz3.541.08
600 MHz3.741.14
750 MHz4.231.29
865 MHz4.631.41
1000 MHz4.991.52
1002 MHz5.031.53
1218 MHz5.571.70
1300 MHz5.781.76
1400 MHz6.031.84
1500 MHz  
1600 MHz1.916.27
1700 MHz6.742.05
1794 MHz6.952.12
1800 MHz7.022.14
2000 MHz7.402.26
2200 MHz7.822.38
2400 MHz8.232.51
2600 MHz8.632.63
2800 MHz9.022.75
3000 MHz9.392.86
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)