530102403   |   P3® 750 JCASP SM MT

75 Ohm P3® Trunk and Distribution Cable, black PE jacket with aerial floodant

Product Classification  
Brand   P3®
Product Type   Coaxial hardline cable
   
Construction Materials  
Corrosion Protection   Aerial floodant
Jacket Material   PE
Center Conductor Material   Copper-clad aluminum
Construction Type   Swaged
Dielectric Material   Foam PE
Outer Conductor Material   Aluminum
   
Dimensions  
Diameter Over Center Conductor, nominal   4.242 mm   |   0.167 in
Diameter Over Dielectric, nominal   17.323 mm   |   0.682 in
Diameter Over Outer Conductor, nominal   19.050 mm   |   0.750 in
Diameter Over Jacket, nominal   21.082 mm   |   0.830 in
Jacket Thickness, nominal   0.8890 mm   |   0.0350 in
Outer Conductor Thickness, nominal   0.8636 mm   |   0.0340 in
Cable Length   762 m   |   2500 ft
Shipping Weight   268.00 lb/kft
   
Electrical Specifications  
dc Resistance, Inner Conductor, nominal   0.57 ohms/kft
dc Resistance, Outer Conductor, nominal   0.19 ohms/kft
dc Resistance, Loop, nominal   0.76 ohms/kft
dc Resistance Note   Nominal values based on a standard condition of 20 °C (68 °F)
Capacitance   50.2 pF/m   |   15.3 pF/ft
Capacitance Tolerance   ±1.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±2 ohm
Jacket Spark Test Voltage   5000 Vac
Nominal Velocity of Propagation (NVP)   87 %
Operating Frequency Band   5–3000 MHz
Structural Return Loss   26 dB @ 1002–1218 MHz   |   30 dB @ 5–1002 MHz
   
Environmental Specifications  
Environmental Space   Aerial
   
General Specifications  
Cable Type   750 series
Jacket Color   Black
Packaging Type   Reel
Warranty   One year
   
Mechanical Specifications  
Minimum Bend Radius, bonded   152.40 mm   |   6.00 in
Pulling Tension, maximum   306 kg   |   675 lb
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
5 MHz0.360.11
55 MHz1.210.37
83 MHz1.510.46
85 MHz1.510.46
204 MHz2.360.72
211 MHz2.430.74
250 MHz2.660.81
300 MHz2.920.89
350 MHz3.180.97
400 MHz3.451.05
450 MHz3.671.12
500 MHz3.871.18
550 MHz4.071.24
600 MHz4.301.31
750 MHz4.861.48
865 MHz5.281.61
1000 MHz5.711.74
1002 MHz5.711.74
1218 MHz6.401.95
2000 MHz8.452.58
2200 MHz8.932.72
2400 MHz9.402.87
2600 MHz9.863.00
2800 MHz10.303.14
3000 MHz10.733.27
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)