Product Classification  
Brand   FlexTwist™
Product Type   Rectangular waveguide, flexible twist
   
Electrical Specifications  
Operating Frequency Band   37.0 – 40.0 GHz
Attenuation   1.00 dB/ft   |   3.28 dB/m
Average Power   75 W
Peak Power   20.0 kW
VSWR   1.20
   
General Specifications  
Component   Flexible Twist
Waveguide Size   WR28 | WG22 | R320
Interface   PBR320
Interface 2   UBR320
Length   1200 mm   |   47 in
   
Mechanical Specifications  
Maximum Twist   510.00 °/m   |   155.00 °/ft
Minimum Bend Radius, Multiple Bends (E Plane)   38.00 mm   |   1.50 in
Minimum Bend Radius, Multiple Bends (H Plane)   76.00 mm   |   3.00 in
Pressurization, maximum   310 kPa   |   45 psi
Component

Interface

Interface 2

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink