2120124-3

Fiber Optic Outdoor 24 Fiber Multi-tube Cable with Corrugated Steel Armoring, OM3, with HDPE Jacket

  • Designed for use in backbone cabling, campus site cabling, outdoor ducts or direct burial cabling applications
  • Designed with a gel filled loose tube construction to ensure protection against moisture ingress
Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber OSP cable
Regional Availability   Asia   |   EMEA
   
Standards And Qualifications  
Cable Qualification Standards   Telcordia GR-20-CORE
   
Optical Specifications, Wavelength Specific  
Attenuation, maximum   1.00 dB/km @ 1,300 nm   |   3.00 dB/km @ 850 nm
Standards Compliance   TIA-492AAAC (OM3)   |   ANSI/TIA-568.C.3
   
Representative Image  
Click on image below to enlarge.
   
General Specifications  
Cable Type   Loose tube
Subunit Type   Gel-filled
Strength Members   Central fiber reinforced polymer (FRP) rod
   
Construction Materials  
Jacket Material   High density polyethylene (HDPE)
Total Fiber Count   24
Armor Type   Corrugated steel
Fiber Type   OM3
Fibers per Subunit, quantity   24
Jacket Color   Black
   
Dimensions  
Cable Length   2000 m   |   6562 ft
Cable Weight   215.0 kg/km
Diameter Over Jacket   15.50 mm   |   0.61 in
Filler, quantity   2
   
Physical Specifications  
Cable Crush Resistance, maximum   44 N/mm
Minimum Bend Radius, loaded   310.0 mm   |   12.2 in
Minimum Bend Radius, unloaded   248.0 mm   |   9.8 in
Tensile Load, short term, maximum   4000 N   |   899 lbf
   
Environmental Specifications  
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink