740360003   |   F677TSVV XP GRY (SP) SM MT

HomeConnect® 75 Ohm XPRESSPREP® Coaxial Drop Cable, Series 6, gray flame retardant PVC jacket

Product Classification  
Brand   HomeConnect®   |   XPRESSPREP®
Product Type   Coaxial drop cable
Product Series   6 Series
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Dca   |   s2   |   d0
   
Construction Materials  
Jacket Material   Fire retardant PVC
Center Conductor Material   Copper-clad steel
Dielectric Material   Foam PE
Inner Shield (Braid) Coverage   77 %
Inner Shield (Braid) Gauge   34 AWG
Inner Shield (Braid) Material   Aluminum
Inner Shield (Tape) Material   Aluminum/Polymer/Aluminum (APA) bonded
Outer Shield (Tape) Material   Aluminum/Polymer/Aluminum (APA) bonded
   
Dimensions  
Diameter Over Center Conductor, nominal   1.016 mm   |   0.040 in
Diameter Over Dielectric, nominal   4.572 mm   |   0.180 in
Diameter Over Inner Shield (Tape), nominal   4.750 mm   |   0.187 in
Diameter Over Jacket, nominal   7.061 mm   |   0.278 in
Jacket Thickness, nominal   0.7620 mm   |   0.0300 in
Shipping Weight   34.00 lb/kft
   
Electrical Specifications  
dc Resistance, Inner Conductor, nominal   30.50 ohms/kft
dc Resistance, Outer Conductor, nominal   6.40 ohms/kft
dc Resistance, Loop, nominal   36.90 ohms/kft
Operating Frequency Band   5–3000 MHz
dc Resistance Note   Nominal values based on a standard condition of 20 °C (68 °F)
Capacitance   53.1 pF/m   |   16.2 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Nominal Velocity of Propagation (NVP)   85 %
   
Environmental Specifications  
Environmental Space   Indoor   |   Outdoor
Flame Test Listing   CATV   |   CM   |   EN 50399   |   IEC 61196-6   |   NEC Article 800   |   NEC Article 820
   
General Specifications  
Cable Type   Series 6
Packaging Type   Reel
Shield Construction Type   Trishield
Center Conductor Gauge   18 AWG
Center Conductor Type   Solid
Jacket Color   Gray
Jacket Marking   Meters
Warranty   One year
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
5 MHz1.900.58
55 MHz5.251.60
83 MHz6.401.95
85 MHz6.461.97
187 MHz9.352.85
204 MHz9.843.00
211 MHz10.003.05
250 MHz10.823.30
300 MHz11.643.55
350 MHz12.633.85
400 MHz13.614.15
450 MHz14.434.40
500 MHz15.294.66
550 MHz16.084.90
600 MHz16.735.10
750 MHz18.545.65
865 MHz20.016.10
1000 MHz21.496.55
1218 MHz23.667.21
1300 MHz24.717.53
1400 MHz25.717.84
1500 MHz26.688.13
1600 MHz27.638.42
1700 MHz28.548.70
1794 MHz29.398.96
1800 MHz29.448.97
2000 MHz31.179.50
2200 MHz32.8310.01
2500 MHz35.2010.73
2800 MHz37.4611.42
3000 MHz38.9111.86
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo Logo
Add Cancel
Powered By OneLink