884045058/16   |   CS67ZC WHT C7A 8/22 S/FTP RL 500M

CS67ZC Category 7A S/FTP Cable, low smoke zero halogen, white jacket, 8 pair count, 1640 ft (500 m) length, reel

Product Classification  
Portfolio   NETCONNECT®
Product Type   Twisted pair cable
Regional Availability   EMEA
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Cca   |   s1   |   d1   |   a1
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   Low Smoke Zero Halogen (LSZH)
Conductor Material   Bare copper
Insulation Material   Polyolefin
Shield (Braid) Material   Tinned copper
Shield (Tape) Material   Polyester/Aluminum shield
   
Dimensions  
Cable Length   500 m   |   1640 ft
Cable Length Tolerance   ±5%
Cable Weight   88.30 lb/kft
Diameter Over Jacket, nominal   7.595 mm   |   0.299 in
Jacket Thickness   0.635 mm   |   0.025 in
   
Electrical Performance  
Click on image below to enlarge.
   
Electrical Specifications  
ANSI/TIA Category   7A
dc Resistance Unbalance, maximum   2 %
dc Resistance, maximum   7.61 ohms/100 m
Mutual Capacitance   4.1 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   80 %
Operating Frequency, maximum   1000 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ISO/IEC 11801 Class FA
   
Environmental Specifications  
Environmental Space   Low Smoke Zero Halogen (LSZH)
Smoke Test Method   IEC 61034-2
Acid Gas Test Method   EN 50267-2-3
Installation Temperature   0 °C to +50 °C (+32 °F to +122 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   S/FTP (shielded)
Packaging Type   Reel
Pairs, quantity   8
Cable Component Type   Horizontal
Jacket Color   White
Product Number   CS67ZC
Conductor Gauge, singles   22 AWG
Conductor Type, singles   Solid
Conductors, quantity   16
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo Logo
Add Cancel
Powered By OneLink