LSF2-50

LSF2-50, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 3/8 in, black PE jacket (Not for Individual Sale - Jumpers only)

Product Classification  
Brand   HELIAX®   |   SureFlex®
Product Type   Coaxial wireless cable
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Fca
   
Construction Materials  
Jacket Material   PE
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Superflexible
Inner Conductor Material   Copper-clad aluminum wire
Jacket Color   Black
   
Dimensions  
Nominal Size   3/8 in
Cable Weight   0.08 lb/ft   |   0.11 kg/m
Diameter Over Dielectric   7.645 mm   |   0.301 in
Diameter Over Jacket   11.024 mm   |   0.434 in
Inner Conductor OD   3.0480 mm   |   0.1200 in
Outer Conductor OD   9.906 mm   |   0.390 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   24.6 pF/ft   |   80.7 pF/m
dc Resistance, Inner Conductor   1.110 ohms/kft   |   3.650 ohms/km
dc Resistance, Outer Conductor   1.410 ohms/kft   |   4.640 ohms/km
dc Test Voltage   2500 V
Inductance   0.062 µH/ft   |   0.202 µH/m
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   5000 V
Operating Frequency Band   1 – 10200 MHz
Peak Power   15.6 kW
Velocity   82 %
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
General Specifications  
Ordering Note   CommScope® standard product (Global)
   
Mechanical Specifications  
Bending Moment   2.2 N-m   |   1.6 ft lb
Flat Plate Crush Strength   110.0 lb/in   |   2.0 kg/mm
Minimum Bend Radius, Multiple Bends   25.40 mm   |   1.00 in
Minimum Bend Radius, Single Bend   25.40 mm   |   1.00 in
Number of Bends, minimum   15
Tensile Strength   118 kg   |   260 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
680–800 MHz1.220.80
800–960 MHz1.220.80
1700–2200 MHz1.220.80
2300–2700 MHz1.220.80
3400–3800 MHz1.220.80

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.3210.09815.60
10.4220.12915.60
1.50.5010.15315.60
20.5670.17314.27
101.1790.3596.86
201.6410.54.93
301.9980.6094.05
502.5670.7823.15
853.3421.0192.42
883.41.0362.38
1003.6251.1052.23
1083.7681.1482.15
1504.4471.3551.82
1744.7951.4611.69
2005.1471.5691.57
2045.1991.5851.56
3006.3361.9311.28
4007.3512.2411.10
4507.8152.3821.03
4607.9052.4091.02
4607.9052.4091.02
5008.2572.5170.98
5128.362.5480.97
6009.0842.7690.89
7009.8513.0030.82
80010.5723.2220.77
82410.7393.2730.75
89411.2143.4180.72
96011.6483.550.69
100011.9043.6280.68
121813.2314.0330.61
125013.4174.0890.60
150014.8064.5120.55
170015.8484.830.51
179416.324.9740.50
180016.354.9830.49
200017.3215.2790.47
210017.7915.4230.45
220018.2535.5630.44
230018.7065.7010.43
250019.5895.970.41
270020.4456.2310.40
300021.6826.6080.37
340023.267.0890.35
360024.0227.3210.34
370024.3967.4360.33
380024.7677.5490.33
390025.1347.6610.32
400025.4987.7710.32
410025.8587.8810.31
420026.2157.990.31
430026.5698.0980.30
440026.928.2050.30
450027.2678.3110.30
460027.6128.4160.29
470027.9548.520.29
480028.2948.6230.29
490028.638.7260.28
500028.9658.8280.28
600032.1839.8090.25
800038.09611.6110.21
880040.31412.2870.20
1000043.51613.2630.19
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo Logo Logo
Add Cancel
Powered By OneLink