860644144/DB   |   D-001-DN-8G-F35BK/PUSH

Pushable Outdoor MDPE single fiber tight buffer low friction drop cable

  • Offers maximum efficiency when used in duct sizes ranging from 1/8” (6mm) to 3/8” (10mm) inner diameter
  • Pushable up to 500ft (150m) by hand without the assistance of air, and up to nearly 1970ft (600m) with air
  • Flexible, yet stiff contruction of the fluted outer jacket allows speedy installation with and without the use of air
Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber drop cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   North America
   
Standards And Qualifications  
Cable Qualification Standards   ANSI/ICEA S-104-696   |   IEC 60794-1-2   |   Telcordia GR-20
   
Representative Image  
Click on image below to enlarge.
   
General Specifications  
Cable Type   Tight buffer
Construction Type   Non-armored
   
Construction Materials  
Total Fiber Count   1
Fiber Type   G.657.A2
Fibers per Subunit, quantity   1
Inner Jacket Color   Red
Jacket Color   Black
Jacket UV Resistance   UV stabilized
   
Dimensions  
Buffer Tube/Subunit Diameter   0.90 mm   |   0.04 in
Cable Length   1524 m   |   5000 ft
Cable Weight   14.0 kg/km
Diameter Over Jacket   3.50 mm   |   0.14 in
   
Physical Specifications  
Minimum Bend Radius, loaded   75.0 mm   |   3.0 in
Tensile Load, long term, maximum   295 N   |   66 lbf
Tensile Load, short term, maximum   850 N   |   191 lbf
   
Environmental Specifications  
Environmental Space   Air-blown, microduct
Installation Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
Mechanical Test Specifications  
Compression   220 N•m
Compression Test Method   FOTP-41
Flex   25 cycles
Flex Test Method   FOTP-104
Impact   2.90 N-m   |   2.14 ft lb
Impact Test Method   FOTP-25
Strain   See long and short term tensile loads
Strain Test Method   FOTP-33
Twist   10 cycles
Twist Test Method   FOTP-85
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Included Parts

CS-8G-TB   (Product Component—not orderable)
Enhanced Low Macrobending, Zero Water Peak, Dispersion-Unshifted Singlemode Fiber (ITU-T G.657.A2, B2)
Add Cancel
Powered By OneLink