Product Comparison

The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.

Part Number1-2111676-0760241204
Description Code SL10G-DC-VIO
CategoryInformation OutletsInformation Outlets
DescriptionAMP-TWIST SL Series Modular Jack, 8-position, category 6A, U/UTP, with dust cover, violetNETCONNECT SL 110 Series Modular Jack, RJ45, category 6A, T568A/T568B, unshielded, with dust cover, violet
Images
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
AgencyClassification
RoHS 2011/65/EU
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Product Classification
Portfolio  NETCONNECT®NETCONNECT®
Product Series  SL SeriesSL Series
Product Type  Modular jackModular jack
Regional Availability  Asia   |   EMEA   |   Latin America   |   North AmericaAustralia/New Zealand   |   EMEA   |   Latin America
Dimensions
Compatible Cable Diameter, maximum  9.00 mm   |   0.35 in7.24 mm   |   0.29 in
Compatible Insulated Conductor Diameter, maximum  1.600 mm   |   0.063 in1.450 mm   |   0.057 in
Depth  39.03 mm   |   1.54 in30.48 mm   |   1.20 in
Height  21.50 mm   |   0.85 in16.13 mm   |   0.64 in
Width  15.25 mm   |   0.60 in14.48 mm   |   0.57 in
Electrical Specifications
ANSI/TIA Category   6A
Safety Voltage Rating  150 Vac 
Transmission Standard  ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class EAANSI/TIA-568.2-D   |   ISO/IEC 11801 Class EA
Environmental Specifications
Flammability Rating  UL 94 V-0UL 94 V-0
Operating Temperature  -40 °C to +70 °C (-40 °F to +158 °F)-10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard  cUL 
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
General Specifications
Cable Type  UnshieldedUnshielded
Color  VioletViolet
Includes  Shutter 
Mount Type  SL Series faceplates and panelsSL Series faceplates and panels
Package Quantity  241
Packaging Type  Tray in boxBag
Panel Cutout, recommended  14.78 x 20.07 mm (0.58 x 0.79 in)14.78 x 20.07 mm (0.58 x 0.79 in)
Panel Thickness, recommended  1.60 mm1.60 mm
Mechanical Specifications
Conductor Gauge, solid  24–22 AWG22 AWG   |   24 AWG
Conductor Gauge, stranded  24 AWG24 AWG   |   26 AWG
Conductor Type  Solid   |   StrandedSolid   |   Stranded
Contact Base Material  Beryllium copperBeryllium copper
Contact Plating Material  GoldGold
Contact Plating Thickness  1.27 µm1.27 µm
Material Type  PolycarbonateCopper alloy   |   High-impact, flame retardant, thermoplastic   |   Polycarbonate
Outlet Type  StandardStandard
Termination Tool  SL Termination toolSL Termination tool
Termination Type  IDCIDC
Wiring  T568A   |   T568BT568A   |   T568B
Powered By OneLink