alert
Obsolete

This product was discontinued on: June 4, 2013

Replaced By:
240BPDM-C-CR
7-16 DIN Male for CNT- 240 braided cable
For other alternatives, please contact us for more information.
Product Classification  
Brand   CNT®
Product Type   Braided cable connector
   
General Specifications  
Interface   7-16 DIN Male
Body Style   Straight
   
Electrical Specifications  
Operating Frequency Band   0 – 6000 MHz
Cable Impedance   50 ohm
Connector Impedance   50 ohm
RF Operating Voltage, maximum (vrms)   529.00 V
dc Test Voltage   1500 V
Outer Contact Resistance, maximum   1.50 mOhm
Inner Contact Resistance, maximum   0.40 mOhm
Insulation Resistance, minimum   10000 MOhm
Peak Power, maximum   5.60 kW
Insertion Loss, typical 0.05 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Crimp
Outer Contact Plating   Trimetal
Inner Contact Plating   Silver
Inner Contact Attachment Method   Captivated
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-4:9.5
Connector Retention Tensile Force   134 N   |   30 lbf
Connector Retention Torque   0.23 N-m   |   0.17 ft lb
Coupling Nut Proof Torque   50.00 N-m   |   36.88 ft lb
Coupling Nut Proof Torque Method   IEC 61169-4:9.3.6
Coupling Nut Retention Force   800.00 N   |   179.85 lbf
Coupling Nut Retention Force Method   IEC 61169-4:9.3.11
   
Dimensions  
Nominal Size   0.240 in
Diameter   35.92 mm   |   1.41 in
Length   43.69 mm   |   1.72 in
Weight   181.79 g   |   0.40 lb
Width   35.92 mm   |   1.41 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -65 °C to +125 °C (-85 °F to +257 °F)
Water Jetting Test Mating   Mated
Water Jetting Test Method   IEC 60529:2001, IP65
Mechanical Shock Test Method   IEC 60068-2-27
Climatic Sequence Test Method   IEC 60068-1
Damp Heat Steady State Test Method   IEC 60068-2-3
Thermal Shock Test Method   IEC 60068-2-14
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   IEC 60068-2-11
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
0–3000 MHz1.0532.00
3000–6000 MHz1.1722.00