Product Classification  
Product Type   Wireless and radiating connector
   
General Specifications  
Interface   SMA Male
Body Style   Right angle
Mounting Angle   Right angle
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 6000 MHz
Cable Impedance   50 ohm
RF Operating Voltage, maximum (vrms)   500.00 V
dc Test Voltage   1000 V
Outer Contact Resistance, maximum   2.50 mOhm
Inner Contact Resistance, maximum   3.00 mOhm
Insulation Resistance, minimum   5000 MOhm
Peak Power, maximum   0.21 kW
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Solder
Inner Contact Attachment Method   Solder
Outer Contact Plating   Gold
Inner Contact Plating   Gold
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-15:9.5
Coupling Nut Proof Torque   1.70 N-m   |   1.25 ft lb
Coupling Nut Proof Torque Method   IEC 61169-15:9.3.6
Coupling Nut Retention Force   180.00 N   |   40.47 lbf
Coupling Nut Retention Force Method   IEC 61169-15:9.3.11
   
Dimensions  
Diameter   7.92 mm   |   0.31 in
Height   7.92 mm   |   0.31 in
Length   14.76 mm   |   0.58 in
Weight   9.00 g   |   0.02 lb
Width   12.77 mm   |   0.50 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -65 °C to +125 °C (-85 °F to +257 °F)
Moisture Resistance Test Method   IEC 60068-2-3
Mechanical Shock Test Method   IEC 60068-2-27
Thermal Shock Test Method   IEC 60068-2-14
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   IEC 60068-2-11
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
45–3000 MHz1.0532.00
3000–6000 MHz1.221.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink