Product Classification  
Product Type   Wireless and radiating connector
   
General Specifications  
Interface   N Female
Body Style   Panel mount
Mounting Angle   Straight
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 6000 MHz
Cable Impedance   50 ohm
3rd Order IMD, typical   -90 dBm @ 910 MHz
3rd Order IMD Test Method   Two +43 dBm carriers
RF Operating Voltage, maximum (vrms)   671.00 V
dc Test Voltage   1900 V
Outer Contact Resistance, maximum   0.25 mOhm
Inner Contact Resistance, maximum   1.00 mOhm
Insulation Resistance, minimum   5000 MOhm
Average Power   0.4 kW @ 900 MHz
Peak Power, maximum   0.66 kW
Shielding Effectiveness   -100 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Solder
Inner Contact Attachment Method   Solder
Outer Contact Plating   Trimetal
Inner Contact Plating   Gold
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-4:17
Insertion Force   124.55 N   |   28.00 lbf
Insertion Force Method   IEC 61169-16:9.3.5
Pressurizable   No
   
Dimensions  
Diameter   17.50 mm   |   0.69 in
Height   17.50 mm   |   0.69 in
Length   26.70 mm   |   1.05 in
Weight   21.81 g   |   0.05 lb
Width   17.50 mm   |   0.69 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -65 °C to +125 °C (-85 °F to +257 °F)
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Moisture Resistance Test Method   IEC 60068-2-3
Mechanical Shock Test Method   IEC 60068-2-27
Thermal Shock Test Method   IEC 60068-2-14
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   IEC 60068-2-11
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink