Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

10805-12

Type N Female to UHF Male Adapter

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Adapter

General Specifications

Body Style Straight
Inner Contact Plating Gold | Silver
Interface N Female
Interface 2 UHF Male
Mounting Angle Straight
Outer Contact Plating Nickel
Pressurizable No

Dimensions

Width 19.05 mm | 0.75 in
Length 38.1 mm | 1.5 in
Diameter 19.05 mm | 0.75 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Average Power at Frequency 300.0 W @ 900 MHz
Connector Impedance 50 ohm
dc Test Voltage 2000 V
Inner Contact Resistance, maximum 5 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 5 mOhm

Mechanical Specifications

Insertion Force 28 N | 6.295 lbf
Insertion Force Method IEC 61169-16:9.3.5
Interface Durability 500 cycles
Interface Durability Method IEC 61169-12:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 54 g | 0.119 lb
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
Product Type Adapter

General Specifications

Body Style Straight
Inner Contact Plating Gold | Silver
Interface N Female
Interface 2 UHF Male
Mounting Angle Straight
Outer Contact Plating Nickel
Pressurizable No

Dimensions

Width 19.05 mm | 0.75 in
Length 38.1 mm | 1.5 in
Diameter 19.05 mm | 0.75 in

Electrical Specifications

Average Power at Frequency 300.0 W @ 900 MHz
Connector Impedance 50 ohm
dc Test Voltage 2000 V
Inner Contact Resistance, maximum 5 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 5 mOhm

Mechanical Specifications

Insertion Force 28 N | 6.295 lbf
Insertion Force Method IEC 61169-16:9.3.5
Interface Durability 500 cycles
Interface Durability Method IEC 61169-12:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 54 g | 0.119 lb