108232703   |   MPS100E-112

PowerSUM MPS100E Category 5e U/UTP Information Outlet, orange

  • Modified outlet termination scheme to match other Systimax outlets and to align with the MGS400 and the MGS600 outlets
Product Classification  
Portfolio   SYSTIMAX®
Brand   PowerSUM
Product Type   Modular jack
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   30.48 mm   |   1.20 in
Height   20.32 mm   |   0.80 in
Width   20.32 mm   |   0.80 in
   
Electrical Specifications  
ANSI/TIA Category   5e
Contact Resistance Variation, maximum   20 mOhm
Contact Resistance, maximum   100 mOhm
Current Rating   1.5 A @ 20 °C
1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface   1500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact   1000 Vac @ 60 Hz
Insulation Resistance, minimum   500 MOhm
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Cable Type   Unshielded
Color   Orange
Package Quantity   1
   
Mechanical Specifications  
Conductor Gauge, solid   22 AWG   |   24 AWG
Conductor Gauge, stranded   22 AWG   |   24 AWG
Conductor Type   Solid   |   Stranded
Contact Plating Material   Precious metals
Material Type   Copper alloy   |   High-impact, flame retardant, thermoplastic
Plug Insertion Life, minimum   750 times
Plug Insertion Life, test plug   IEC 60603-7 compliant plug
Plug Retention Force, minimum   30 lbf   |   133 N
Termination Contact Plating   Nickel
Termination Type   IDC
Wiring   T568A   |   T568B