760111476   |   MFC-LCR-30-BG

LazrSPEED® Pre-Radiused LC Connector simplex for 3.0 mm Fiber, multimode

Product Classification  
Portfolio   CommScope®
Brand   LazrSPEED®
Product Type   Fiber connector
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Ferrule Geometry   Pre-radiused
Ferrule Material   Zirconia
Fiber Mode   Multimode
   
Dimensions  
Compatible Cable Diameter   3.00 mm   |   0.12 in
Length   50.30 mm   |   1.98 in
   
General Specifications  
Interface   LC
Body Style   Simplex
Interface Feature   Standard
Color   Beige
Package Quantity   1
   
Mechanical Specifications  
Cable Retention Strength, maximum   11.24 lb @ 0 °
   
Optical Performance  
Insertion Loss, typical   0.17 dB
Return Loss, minimum   20.0 dB
   
Optical Specifications  
Optical Components Standard   ANSI/TIA-568-C.3