760112318   |   SDC-SCR-16-BL-100-BULK-PACK

TeraSPEED® Pre-Radiused SC Connector for 1.6 mm Fiber Cordage, Duplex, single-mode, 100 bulk pack

Product Classification  
Portfolio   CommScope®
Brand   TeraSPEED®
Product Type   Fiber connector
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   G.652.D and G.657.A1 , TeraSPEED®   |   OS2
Ferrule Geometry   Pre-radiused
Ferrule Material   Zirconia
   
Dimensions  
Compatible Cable Diameter   1.60 mm   |   0.06 in
Length   56.00 mm   |   2.20 in
   
General Specifications  
Interface   SC
Body Style   Duplex
Interface Feature   Standard
Color   Blue
Package Quantity   200
   
Mechanical Specifications  
Cable Retention Strength, maximum   11.24 lb @ 0 °
   
Optical Performance  
Insertion Loss, typical   0.30 dB
Return Loss, minimum   55.0 dB
   
Optical Specifications  
Optical Components Standard   ANSI/TIA-568-C.3