760092411   |   MGS600-246

GigaSPEED X10D® MGS600 Series Information Outlet, ivory

  • Electrical performance guaranteed to meet or exceed the channel specifications to ISO/IEC 11801 Class EA and ANSI/TIA-568-C.2 Category 6A
  • Patented crossing of straddling pair contacts enables efficient alien crosstalk reduction in the channel
  • Snaps into standard M-series faceplates, surface-mount boxes, consolidation point boxes and modular panels
  • Mountable either at 90 degrees (straight) or 45 degrees (angled) in M-series faceplate
  • Universal design and label supports both T568 A & B wiring
  • IDC connector terminations on rear of base allow quick and easy installation of 22 to 24 AWG cable
  • Support network line speeds up to at least 10 gigabits per second
  • Low-profile rear protective strain relief cap, protects against contamination and secures the connection
Product Classification  
Portfolio   SYSTIMAX®
Brand   GigaSPEED X10D®
Product Type   Modular jack
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   30.48 mm   |   1.20 in
Height   20.32 mm   |   0.80 in
Width   20.32 mm   |   0.80 in
   
Electrical Specifications  
ANSI/TIA Category   6A
Contact Resistance Variation, maximum   20 mOhm
Contact Resistance, maximum   100 mOhm
Current Rating at Temperature   1.5 A @ 20 °C   |   1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface   1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact   1,000 Vac @ 60 Hz
Insulation Resistance, minimum   500 MOhm
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Cable Type   Unshielded
Color   Ivory
Package Quantity   1
   
Mechanical Specifications  
Conductor Gauge, solid   22 AWG   |   24 AWG
Conductor Gauge, stranded   22 AWG   |   24 AWG
Conductor Type   Solid   |   Stranded
Contact Plating Material   Precious metals
Material Type   Copper alloy   |   High-impact, flame retardant, thermoplastic
Plug Insertion Life, minimum   750 times
Plug Insertion Life, test plug   IEC 60603-7 compliant plug
Plug Retention Force, minimum   30 lbf   |   133 N
Termination Contact Plating   Nickel
Termination Type   IDC
Wiring   T568A   |   T568B