alert
Obsolete
For other alternatives, please contact us for more information.

300APTM-C

TNC Male for CNT-300 braided cable

Product Classification  
Brand   CNT®
Product Type   Braided cable connector
   
General Specifications  
Interface   TNC Male
Body Style   Straight
   
Electrical Specifications  
Operating Frequency Band   0 – 6000 MHz
Average Power at Frequency   360.0 W @ 900 MHz
Cable Impedance   50 ohm
Connector Impedance   50 ohm
RF Operating Voltage, maximum (vrms)   500.00 V
dc Test Voltage   1500 V
Outer Contact Resistance, maximum   0.40 mOhm
Inner Contact Resistance, maximum   1.50 mOhm
Insulation Resistance, minimum   5000 MOhm
Peak Power, maximum   5.00 kW
Insertion Loss, typical 0.05 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Clamp
Outer Contact Plating   Trimetal
Inner Contact Plating   Gold
Inner Contact Attachment Method   Captivated
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-17:17
Connector Retention Tensile Force   220 N   |   49 lbf
Connector Retention Torque   0.45 N-m   |   0.33 ft lb
Coupling Nut Proof Torque   1.70 N-m   |   1.25 ft lb
Coupling Nut Proof Torque Method   IEC 61169-17:9.3.6
Coupling Nut Retention Force   445.00 N   |   100.04 lbf
Coupling Nut Retention Force Method   IEC 61169-17:9.3.11
   
Dimensions  
Nominal Size   0.300 in
Diameter   16.50 mm   |   0.65 in
Length   43.17 mm   |   1.70 in
Weight   54.14 g   |   0.12 lb
Width   16.50 mm   |   0.65 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -65 °C to +125 °C (-85 °F to +257 °F)
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Mechanical Shock Test Method   IEC 60068-2-27
Climatic Sequence Test Method   IEC 60068-1
Damp Heat Steady State Test Method   IEC 60068-2-3
Thermal Shock Test Method   IEC 60068-2-14
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   IEC 60068-2-11
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
0–3000 MHz1.0730.00
3000–6000 MHz1.2220.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink