760118042   |   SFC-STF-09-8X-25

Qwik II Connector™, ST, SM-UPC, Blue, for 250/900um, 25 per pack

Product Classification  
Portfolio   CommScope®
Brand   Qwik   |   TeraSPEED®
Product Series   Qwik II
Product Type   Fiber connector
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   OS2
Ferrule Geometry   Factory polished
Ferrule Material   Zirconia
Fiber Mode   Singlemode
   
Dimensions  
Compatible Cable Diameter, maximum   0.90 mm   |   0.04 in
Compatible Cable Diameter, minimum   0.25 mm   |   0.01 in
Length   50.20 mm   |   1.98 in
   
General Specifications  
Interface   ST
Body Style   BTW
Interface Feature   Field Installable   |   Mechanical splice   |   UPC
Color   Blue
Color, boot   Black
Package Quantity   25
   
Mechanical Specifications  
Cable Retention Strength, maximum   1.00 lb @ 0 °
   
Optical Performance  
Insertion Loss, typical   0.30 dB
Return Loss, minimum   45.0 dB
   
Optical Specifications  
Optical Components Standard   ANSI/TIA-568. 3-D