H7FB-110-S

1-5/8 in EIA Female Flange with gas barrier for 1-5/8 in HJ7-50A air dielectric cable. Coupling Element, O-Ring, screw-set sold separately. Click-on: Related Products, Device connectors and Adapters

Product Classification  
Brand   HELIAX®
Product Type   Air coaxial connector
   
General Specifications  
Interface   1-5/8 in EIA Male Flange
Body Style   Straight
Gas Barrier   Yes
Mounting Angle   Straight
Ordering Note   Gas pass version can be created by drilling out the PTFE dielectric
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 2700 MHz
Cable Impedance   50 ohm
RF Operating Voltage, maximum (vrms)   3880.00 V
dc Test Voltage   11 kV
Insulation Resistance, minimum   5000 MOhm
Average Power   4.9 kW @ 900 MHz
Peak Power, maximum   300.00 kW
Insertion Loss, typical 0.05 dB
   
Mechanical Specifications  
Outer Contact Attachment Method   Tab-flare
Inner Contact Attachment Method   Thread-in stub
Outer Contact Plating   Silver
Inner Contact Plating   Silver
   
Dimensions  
Nominal Size   1-5/8 in
Diameter   88.50 mm   |   3.48 in
Length   141.00 mm   |   5.55 in
Weight   1.40 kg   |   3.09 lb
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
0–1000 MHz1.0240.09
1000–2200 MHz1.0434.15
2200–2700 MHz1.0630.71

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink