H11FB-302-S

3-1/8 in EIA Female Flange with gas barrier for 4 in HJ11-50 air dielectric cable. Coupling Element, O-Ring, screw-set sold separately. Click-on: Related Products, Device connectors and Adapters

Product Classification  
Brand   HELIAX®
Product Type   Air coaxial connector
   
General Specifications  
Interface   3-1/8 in EIA Female Flange
Body Style   Straight
Gas Barrier   Yes
Mounting Angle   Straight
Ordering Note   Gas pass version can be created by drilling out the PTFE dielectric   |   Male version can be created ordering an appropriate coupling element separately   |   When ordering factory assembled transmission lines gas pass/barrier option can be fitted
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 1000 MHz
Cable Impedance   50 ohm
RF Operating Voltage, maximum (vrms)   6717.00 V
dc Test Voltage   19 kV
Insulation Resistance, minimum   5000 MOhm
Average Power   16.0 kW @ 900 MHz
Peak Power, maximum   90.00 kW
Insertion Loss, typical 0.05 dB
   
Mechanical Specifications  
Outer Contact Attachment Method   Tab-flare
Inner Contact Attachment Method   Thread-in stub
Outer Contact Plating   Silver
Inner Contact Plating   Silver
   
Dimensions  
Nominal Size   4 in
Diameter   159.00 mm   |   6.26 in
Length   196.00 mm   |   7.72 in
Weight   8.85 kg   |   19.51 lb
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
0–1000 MHz1.0240.09