Product Classification  
Brand   HELIAX®
Product Type   Air coaxial connector
   
General Specifications  
Interface   7-16 DIN Female
Body Style   Straight
Gas Barrier   Yes
Mounting Angle   Straight
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 5200 MHz
Average Power at Frequency   2.2 kW @ 960 MHz
Cable Impedance   50 ohm
RF Operating Voltage, maximum (vrms)   1415.00 V
dc Test Voltage   4 kV
Insulation Resistance, minimum   5000 MOhm
Peak Power, maximum   40.00 kW
Insertion Loss, typical 0.05 dB
   
Mechanical Specifications  
Outer Contact Attachment Method   Tab-flare
Inner Contact Attachment Method   Spring fingers
Outer Contact Plating   Silver
Inner Contact Plating   Silver
   
Dimensions  
Nominal Size   7/8 in
Diameter   41.50 mm   |   1.63 in
Length   75.70 mm   |   2.98 in
Weight   0.40 kg   |   0.88 lb
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   IEC 60068-2-11, Test Condition Ka
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
45–1000 MHz1.0240.09
1000–2200 MHz1.0336.61
2200–4000 MHz1.0828.3
4000–5700 MHz1.1523.13

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink