Product Classification  
Brand   HELIAX®
Product Type   Air coaxial connector
   
General Specifications  
Interface   N Male
Body Style   Straight
Gas Barrier   Yes
Mounting Angle   Straight
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 5200 MHz
Average Power at Frequency   0.6 kW @ 900 MHz
Cable Impedance   50 ohm
RF Operating Voltage, maximum (vrms)   707.00 V
dc Test Voltage   2 kV
Insulation Resistance, minimum   5000 MOhm
Peak Power, maximum   10.00 kW
Insertion Loss, typical 0.05 dB
   
Mechanical Specifications  
Outer Contact Attachment Method   Tab-flare
Inner Contact Attachment Method   Spring fingers
Outer Contact Plating   Silver
Inner Contact Plating   Silver
Interface Durability   500 cycles
Interface Durability Method   MIL-C-39012, Section 4.6.12
   
Dimensions  
Nominal Size   7/8 in
Diameter   41.50 mm   |   1.63 in
Length   83.00 nm
Weight   0.33 kg   |   0.72 lb
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
Moisture Resistance Test Method   MIL-STD-202, Method 106
Mechanical Shock Test Method   MIL-STD-202, Method 213, Test Condition I
Thermal Shock Test Method   MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method   MIL-STD-202, Method 204, Test Condition B
Corrosion Test Method   MIL-STD-202, Method 101, Test Condition B
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
0–1000 MHz1.0240.00
1000–2200 MHz1.0338.00
2200–4000 MHz1.0825.00
4000–5200 MHz1.1523.13