CSMAPDU9VPI

HomeConnect® Passive VoIP Amplifier with MoCA Connectivity, unity forward/reverse, nine ports, with power inserter

Product Classification  
Brand   HomeConnect®
Product Type   RF amplifier
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   SCTE
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   5 – 42 MHz
Insertion Loss, video ports   0.00 dB
Flatness   ±1.0 dB
Return Loss, minimum   20.00 dB
Noise Figure, maximum 18.00 dB
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   54 – 1002 MHz
Gain, video ports   0.00 dB
Flatness   ±1.0 dB
Return Loss, minimum   20.00 dB
Noise Figure, maximum 10.50 dB
   
Electrical Specifications VoIP  
Insertion Loss Rx at Frequency Band, VoIP ports, maximum   4.3 dB @ 5–42 MHz
Insertion Loss Tx at Frequency Band, VoIP ports, maximum   4.5 dB @ 54–550 MHz   |   6.5 dB @ 550–1002 MHz
Return Loss at Frequency Band, VoIP ports, minimum   20 dB @ 5–1002 MHz
   
Electrical Specifications MoCA  
Operating Frequency Band   1125 – 1675 MHz
Band Rejection, output to input, minimum   40.00 dB
Band Rejection, VOIP to input, minimum   35.00 dB
Insertion Loss, output to output, maximum   35.00 dB
Insertion Loss, output to VOIP, maximum   35.00 dB
Insertion Loss, VOIP to output, maximum   35.00 dB
   
Electrical Specifications Isolation  
Isolation at Frequency Band, output to output, minimum   25 dB @ 5–1002 MHz
Isolation at Frequency Band, output to VoIP, minimum   25 dB @ 5–1002 MHz
Isolation at Frequency Band, VoIP to output, minimum   25 dB @ 5–1002 MHz
Isolation at Frequency Band, power port to RF output, minimum   60 dB @ 5–1002 MHz
   
Electrical Specifications  
Group Delay, 2nd channel, maximum 30 ns
Group Delay, channel 3, maximum 15 ns
Group Delay, channel 4–6, maximum 5 ns
Impedance   75 ohm
Operating Current at Voltage   380 mA @ 15 Vdc
Operating Current at Voltage (temporary)   380 mA @ 15 Vdc
Distortion Performance (CTB), minimum 73 -dBc
Distortion Performance (CSO), minimum 65 -dBc
Distortion Performance (X-Mod), minimum 73 -dB
Distortion Performance (CCN), minimum 60 -dBc
Distortion Performance (DTO), minimum 60 -dBc
Distortion Performance (DSO), minimum 55 -dBc
Hum Modulation, minimum   -75.00 dB
Group Delay, reverse, maximum   25 ns
Shielding Effectiveness, minimum   100 dB
Surge Capability Test Method   ANSI/SCTE 81   |   IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on all ports
Surge Capability Waveform   1.2/50 voltage and 8/20 current combination waveform   |   100 kHz ring wave waveform
   
General Specifications  
Device Type   All ports down amplifier   |   Two-way subscriber amplifier   |   VoIP subscriber amplifier
Video Ports, quantity   8
VoIP Passive Ports, quantity   1
Application   Indoor   |   Outdoor
Includes   Power adapter   |   Power inserter
Video Standard   NTSC
Patent Number   7912431 (expires 8/2/2025)
   
Packed Dimensions  
Carton Quantity   20
Height   230.12 mm   |   9.06 in
Length   445.01 mm   |   17.52 in
Width   385.06 mm   |   15.16 in
Shipping Weight   12.31 kg   |   27.13 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

CSHMPI
HomeConnect® Power Inserter for Subscriber Amplifiers with High Isolation

CSHMPIE
HomeConnect® Power Inserter for Subscriber Amplifiers with High Isolation
Add Cancel
Powered By OneLink