Product Classification  
Brand   HomeConnect®
Product Type   Power inserter
   
Electrical Specifications Isolation  
Isolation at Frequency Band, power port to input, minimum   70 dB @ 5–1002 MHz   |   60 dB @ 1125–1675 MHz
Isolation at Frequency Band, power port to TV, minimum   70 dB @ 5–1002 MHz   |   60 dB @ 1125–1675 MHz
   
Electrical Specifications  
Operating Frequency Band   5 – 1675 MHz
Insertion Loss at Frequency Band, maximum   0.5 dB @ 5–1002 MHz   |   2.5 dB @ 1125–1675 MHz
Return Loss at Frequency Band, input, minimum   20 dB @ 5–1002 MHz
Return Loss at Frequency Band, output, minimum   20 dB @ 5–1002 MHz
Voltage Range   8–18 Vdc
   
General Specifications  
Device Type   Power inserter
Application   Directs power to the amplifiers by combining the power and RF paths directly
   
Packed Dimensions  
Carton Quantity   500
Height   228.60 mm   |   9.00 in
Length   533.40 mm   |   21.00 in
Width   228.60 mm   |   9.00 in
Shipping Weight   16.33 kg   |   36.00 lb