SVAPA15V300

HomeConnect® Power Adapter for Subscriber Amplifiers, ac/dc, 15 V, 300 mA

Product Classification  
Brand   HomeConnect®
Product Type   RF amplifier power adapter
   
Environmental Specifications  
Safety Standard   c-UL-us
   
Electrical Specifications  
Plug Type   Type A
Input Current, maximum   60 mA
Input Voltage   120 Vac @ 60 Hz
Operating Current at Voltage   300 mA @ 15 Vdc
Output Voltage Tolerance, no load   ±5%
Output Voltage, no load   20.3 Vdc
   
Packed Dimensions  
Carton Quantity   80
Height   330.20 mm   |   13.00 in
Length   381.00 mm   |   15.00 in
Width   304.80 mm   |   12.00 in
Shipping Weight   19.05 kg   |   42.00 lb