SVAM184PRSI

HomeConnect® MoCA-enhanced Subscriber Amplifier, 18 dB forward, four ports, with power inserter

Product Classification  
Brand   HomeConnect®
Product Type   RF amplifier
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   CE   |   SCTE
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   5 – 42 MHz
Insertion Loss, maximum   8.00 dB
Flatness   ±1.0 dB
Return Loss at Frequency Band, minimum   18.0 dB @ 5–15 MHz   |   25.0 dB @ 15–40 MHz   |   18.0 dB @ 40-42 MHz
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   54 – 1002 MHz
Gain at Frequency Band   7.5 dB @ 1002 MHz
Flatness   ±1.0 dB
Tilt Across Frequency Band, video ports, typical   4.00 dB
Return Loss, minimum   18.00 dB
Noise Figure, maximum 5.00 dB
   
Electrical Specifications MoCA  
Operating Frequency Band   1125 – 1525 MHz
Insertion Loss, output to output, maximum   30.00 dB
   
Electrical Specifications Isolation  
Isolation at Frequency Band, output to input, minimum   36 dB @ 1125–1525 MHz
Isolation at Frequency Band, output to output, minimum   25 dB @ 40–42 MHz   |   25 dB @ 5–15 MHz   |   25 dB @ 54–1002 MHz   |   28 dB @ 15–40 MHz
Isolation at Frequency Band, power port to RF output, minimum   55 dB @ 5–1002 MHz
   
Electrical Specifications  
Impedance   75 ohm
Operating Current at Voltage   200 mA @ 12 Vdc
Distortion Performance (CTB), minimum 74 -dBc
Distortion Performance (CSO), minimum 62 -dBc
Distortion Performance (X-Mod), minimum 74 -dB
Hum Modulation, minimum   -75.00 dB
Group Delay, reverse, maximum   20 ns
Group Delay, channel 2–4, maximum 30 ns
Group Delay, channel 5–6, maximum 5 ns
Shielding Effectiveness, minimum   100 dB
Surge Capability Test Method   ANSI/SCTE 81   |   IEEE C62.41-A3 (6 kV, 200 A, Ring wave) on all ports   |   IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on all ports
Surge Capability Waveform   1.2/50 voltage and 8/20 current combination waveform   |   100 kHz ring wave waveform
   
General Specifications  
Device Type   MoCA-enhanced subscriber amplifier
Video Ports, quantity   4
Application   Indoor   |   Outdoor
Includes   Power adapter   |   Power inserter
Video Standard   NTSC
   
Packed Dimensions  
Carton Quantity   20
Height   177.80 mm   |   7.00 in
Length   622.30 mm   |   24.50 in
Width   279.40 mm   |   11.00 in
Shipping Weight   12.02 kg   |   26.50 lb