Product Classification  
Portfolio   CommScope®
Product Type   Adapter
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   9.14 mm   |   0.36 in
Height   17.53 mm   |   0.69 in
Width   18.54 mm   |   0.73 in
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Color   Gray
Ordering Note   Minimum order quantity, 20 packs
Package Quantity   25
   
Mechanical Specifications  
Material Type   High-impact, flame retardant, thermoplastic