Product Classification  
Brand   HomeConnect®
Product Type   RF amplifier power adapter
   
Environmental Specifications  
Energy Efficiency Standard   EISA 2007, Level 4
Safety Standard   c-UL-us
   
Electrical Specifications  
Plug Type   Type A
Input Current, maximum   250 mA
Input Voltage   120 Vac @ 60 Hz
Operating Current at Voltage   500 mA @ 15 Vdc
Operating Current at Voltage (temporary)   500 mA @ 15 Vdc
Output Voltage Tolerance, no load   ±5%
Output Voltage, no load   24.0 Vdc
   
Packed Dimensions  
Carton Quantity   60
Height   254.00 mm   |   10.00 in
Length   469.90 mm   |   18.50 in
Width   469.90 mm   |   18.50 in
Shipping Weight   22.00 kg   |   48.50 lb