ATCP-A12

ProAx® American Triax Complete Camera Connector Male Plug, A12 (1/2"), 0.475" cables, 75 ohms

Product Classification  
Brand   ProAx®
Product Series   ProAx
Product Type   Broadcast camera connector
Regional Availability   North America
   
General Specifications  
Body Style   Straight
Compatible Cable type   A12 (0.475")
Interface   Triax plug, male
Material Type   Brass
Package Quantity   1
Plating Type   Nickel
   
Electrical Specifications  
Connector Impedance   75 ohm
Voltage Rating   1000 Vac
   
Mechanical Specifications  
Attachment Durability   1000 cycles
Inner Contact Attachment Method   Crimp
Outer Contact Attachment Method   Crimp
   
Environmental Specifications  
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity   0%–95%, non-condensing
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)