BNC-6-N

Straight BNC Coax Connectors, 1506A, 1824A, VPM2000TS, VPM2000TK, CD7559P, single

Product Classification  
Product Type   Broadcast video connector
Regional Availability   North America
   
General Specifications  
Body Style   Straight
Compatible Cable type   CD7559P   |   RG 1506A   |   RG 1824A   |   VPM2000TK   |   VPM2000TS
Interface   BNC Male
Package Quantity   1
   
Electrical Specifications  
Connector Impedance   75 ohm
Insulation Resistance, minimum   200 MOhm
Voltage Rating   1000 V
   
Mechanical Specifications  
Attachment Durability   500 cycles
Inner Contact Attachment Method   Crimp
Outer Contact Attachment Method   Crimp
   
Environmental Specifications  
Flammability   UL 94-V0
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity   0%–95%, non-condensing
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)