Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

6-2111981-2 | MP-6AS-B-5

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Modular Plug Kit, category 6A, shielded, 8-position, 5.1 – 6.0 mm max cable jack OD, 500/bag
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
Product Type Modular plug

General Specifications

ANSI/TIA Category 6A
Cable Type Round, shielded
Conductor Type Solid | Stranded
Interface RJ45
Positions/Loaded Contacts 8/8
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 6 mm | 0.236 in
Compatible Cable Diameter, minimum 5.1 mm | 0.201 in
Compatible Insulated Conductor Diameter, maximum 1.09 mm | 0.043 in
Compatible Insulated Conductor Diameter, minimum 0.89 mm | 0.035 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 26–23 AWG
Compatible Conductor Gauge, stranded 26–23 AWG

Electrical Specifications

Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Base Material Phosphor Bronze
Contact Plating Material Gold
Material Type Glass filled polycarbonate
Plug Shield Base Material Stainless steel
Plug Shield Plating Material Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard UL 1863

Packaging and Weights

Packaging quantity 500
Packaging Type Bag | Box | Carton
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
Product Type Modular plug

General Specifications

ANSI/TIA Category 6A
Cable Type Round, shielded
Conductor Type Solid | Stranded
Interface RJ45
Positions/Loaded Contacts 8/8
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 6 mm | 0.236 in
Compatible Cable Diameter, minimum 5.1 mm | 0.201 in
Compatible Insulated Conductor Diameter, maximum 1.09 mm | 0.043 in
Compatible Insulated Conductor Diameter, minimum 0.89 mm | 0.035 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 26–23 AWG
Compatible Conductor Gauge, stranded 26–23 AWG

Electrical Specifications

Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Base Material Phosphor Bronze
Contact Plating Material Gold
Material Type Glass filled polycarbonate
Plug Shield Base Material Stainless steel
Plug Shield Plating Material Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard UL 1863

Packaging and Weights

Packaging quantity 500
Packaging Type Bag | Box | Carton