6-557971-2   |   MP-66U-FS-5

Modular Plug, 6P/6C, unshielded, small conductor, std. body, flat oval, 2.29x6.61 mm cable jack OD, 500/bag

Product Classification  
Portfolio   CommScope®
Product Type   Modular plug
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Compatible Cable Diameter, maximum   6.61 mm   |   0.26 in
Compatible Cable Diameter, minimum   2.29 mm   |   0.09 in
Compatible Insulated Conductor Diameter, maximum   0.860 mm   |   0.034 in
Compatible Insulated Conductor Diameter, minimum   0.740 mm   |   0.029 in
   
Electrical Specifications  
ANSI/TIA Category   3
Current Rating, maximum   0.75 A
Insulation Resistance, minimum   500 mOhm
Safety Voltage Rating   150 Vac
   
Environmental Specifications  
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   Up to 93%, non-condensing
Safety Standard   UL 1863
   
General Specifications  
Cable Type   Flat oval, unshielded
Interface   RJ12
Package Quantity   500
Packaging Type   Bag   |   Box   |   Carton
Positions/Loaded Contacts   6/6
   
Mechanical Specifications  
Conductor Gauge, solid   28–26 AWG
Conductor Gauge, stranded   28–26 AWG
Conductor Type   Solid   |   Stranded
Contact Base Material   Phosphor bronze
Contact Plating Material   Gold
Contact Plating Thickness   1.27 µm
Material Type   Glass filled polycarbonate
Plug Insertion Life, minimum   750 times
Termination Type   IDC
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink