Product Classification  
Portfolio   NETCONNECT®
Product Series   EHR Series
Product Type   Modular jack
Regional Availability   Asia   |   Australia/New Zealand
   
Dimensions  
Compatible Insulated Conductor Diameter, maximum   1.450 mm   |   0.057 in
Depth   35.60 mm   |   1.40 in
Height   20.30 mm   |   0.80 in
Width   26.00 mm   |   1.02 in
   
Electrical Specifications  
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class D
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
   
General Specifications  
Cable Type   Unshielded
Color   Red
Includes   Shutter   |   Strain relief cap
Mount Type   EHR Series faceplates and panels
Package Quantity   1
Packaging Type   Bag
Panel Thickness, recommended   1.60 mm
   
Mechanical Specifications  
Conductor Gauge, solid   24–22 AWG
Conductor Gauge, stranded   26–24 AWG
Conductor Type   Solid   |   Stranded
Contact Base Material   Beryllium copper
Contact Plating Material   Gold
Contact Plating Thickness   1.27 µm
Material Type   Polycarbonate
Outlet Type   Standard
Termination Tool   110 Punchdown tool
Termination Type   IDC
Wiring   T568A   |   T568B