1711343-2

AMP-TWIST SL-Series Modular Jack, category 6A, shielded, 4 pair, for F/UTP cables, side exit, without dust cover

Product Classification  
Portfolio   NETCONNECT®
Product Series   SL Series
Product Type   Modular jack
Regional Availability   Australia/New Zealand   |   EMEA   |   Latin America
   
Dimensions  
Compatible Cable Diameter, maximum   9.00 mm   |   0.35 in
Compatible Insulated Conductor Diameter, maximum   1.600 mm   |   0.063 in
Depth   36.70 mm   |   1.44 in
Height   20.50 mm   |   0.81 in
Width   21.50 mm   |   0.85 in
   
Electrical Specifications  
ANSI/TIA Category   6A
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class EA
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
   
General Specifications  
Cable Type   Shielded
Color   Silver
Package Quantity   12
Packaging Type   Tray in box
Panel Cutout, recommended   14.78 x 20.07 mm (0.58 x 0.79 in)
Panel Thickness, recommended   1.60 mm
   
Mechanical Specifications  
Conductor Gauge, solid   24–22 AWG
Conductor Gauge, stranded   26–24 AWG
Conductor Type   Solid   |   Stranded
Contact Base Material   Beryllium copper
Contact Plating Material   Gold
Contact Plating Thickness   1.27 µm
Material Type   Zinc alloy
Outlet Type   Standard
Termination Tool   SL Termination tool
Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink