6457567-5

Fiber Optic Insert Adapter, LC, duplex, ceramic sleeve, flanged, multimode, beige

Product Classification  
Portfolio   CommScope®
Product Type   Fiber adapter
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Alignment Sleeve Material   Ceramic
Fiber Mode   Multimode
Material Type   Thermoplastic
   
Dimensions  
Height   9.30 mm   |   0.37 in
Length   29.20 mm   |   1.15 in
Width   14.80 mm   |   0.58 in
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
   
General Specifications  
Interface   LC
Body Style   Duplex
Color   Beige
Includes   Dust caps   |   Retention clips
Package Quantity   1
Packaging Type   Bag
Shuttered   No
Total Ports, quantity   2
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink