alert

This product will be discontinued on: June 30, 2019

Replaced By:
760241187 | SL10G-ORG
NETCONNECT SL 110 Series Modular Jack, RJ45, category 6A, T568A/T568B, unshielded, no dust cover, orange
For other alternatives, please contact us for more information.
Product Classification  
Portfolio   NETCONNECT®
Product Series   SL Series
Product Type   Modular jack
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America
   
Dimensions  
Compatible Cable Diameter, maximum   9.00 mm   |   0.35 in
Compatible Insulated Conductor Diameter, maximum   1.600 mm   |   0.063 in
Depth   39.03 mm   |   1.54 in
Height   21.50 mm   |   0.85 in
Width   15.25 mm   |   0.60 in
   
Electrical Specifications  
Safety Voltage Rating   150 Vac
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class EA
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Safety Standard   cUL
   
General Specifications  
Cable Type   Unshielded
Color   Orange
Includes   Strain relief cap
Mount Type   SL Series faceplates and panels
Package Quantity   24
Panel Cutout, recommended   14.78 x 20.32 mm (0.58 x 0.80 in)
Panel Thickness, recommended   1.60 mm
   
Mechanical Specifications  
Conductor Gauge, solid   24–22 AWG
Conductor Gauge, stranded   24 AWG
Conductor Type   Solid   |   Stranded
Contact Base Material   Beryllium copper
Contact Plating Material   Gold
Contact Plating Thickness   1.27 µm
Material Type   Polycarbonate
Outlet Feature   Inverted jack face
Outlet Type   Standard
Plug Insertion Life, minimum   750 times
Termination Tool   SL Termination tool
Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 

Logo
Add Cancel
Powered By OneLink