065142-000   |   OC-ADK-E5-E5-NNCS

Fiber Optic Simplex Adapter, Multimode E2000/UPC, beige, with FIST retainer

  • High quality zirconia ceramic split sleeves ensuring high precision alignment, reliability and improved reconnect ability
  • Translucent easy grip dust cap and integrated mounting clips
  • High quality one piece housing, no ultrasonic welding
Product Classification  
Product Series   OC-ADK
Product Type   Fiber adapter
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Alignment Sleeve Material   Ceramic
Fiber Mode   Multimode
   
Environmental Specifications  
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Interface   E2000
Body Style   Simplex
Interface Feature   Standard
Color   Beige
Package Quantity   1
Packaging Type   Bag
Total Ports, quantity   1
Transmission Standards   IEC 60754-1   |   IEC 61300-3-42
   
Mechanical Specifications  
Coupling Retention Force   70.00 N   |   15.74 lbf
Mount Type   Square flange
   
Optical Performance  
Insertion Loss, maximum   0.10 dB