Product Classification  
Brand   HomeConnect®
Product Type   Power inserter
   
Electrical Specifications Isolation  
Isolation at Frequency Band, power port to input, minimum   65 dB @ 1275-1800 MHz   |   70 dB @ 800-1218 MHz   |   75 dB @ 5-800 MHz
Isolation at Frequency Band, power port to TV, minimum   65 dB @ 1275-1800 MHz   |   70 dB @ 800-1218 MHz   |   75 dB @ 5-800 MHz
   
Electrical Specifications  
Operating Frequency Band   5 – 1800 MHz
Insertion Loss at Frequency Band, maximum   0.5 dB @ 5–1002 MHz   |   0.8 dB @ 1002–1218 MHz   |   1 dB @ 1275–1800 MHz
Return Loss at Frequency Band, input, minimum   15 dB @ 1275–1800 MHz   |   20 dB 5–1218 MHz
Return Loss at Frequency Band, output, minimum   15 dB @ 1275–1800 MHz   |   20 dB 5-1218 MHz
Voltage Range   8–18 Vdc
   
General Specifications  
Device Type   Power inserter
Application   Directs power to the amplifiers by combining the power and RF paths directly
   
Packed Dimensions  
Carton Quantity   500
Height   228.60 mm   |   9.00 in
Length   533.40 mm   |   21.00 in
Width   228.60 mm   |   9.00 in
Shipping Weight   16.33 kg   |   36.00 lb