Product Classification  
Portfolio   NETCONNECT®
Product Series   Q Series
Product Type   Modular jack
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Electrical Specifications  
ANSI/TIA Category   6A
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class EA
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
   
General Specifications  
Cable Type   Shielded
Color   Black
Package Quantity   12
Packaging Type   Tray in box
Panel Thickness, recommended   1.60 mm
   
Mechanical Specifications  
Conductor Type   Solid   |   Stranded
Contact Base Material   Beryllium copper
Contact Plating Material   Gold
Contact Plating Thickness   1.27 µm
Material Type   Polycarbonate
Outlet Type   Standard
Termination Type   IDC
Wiring   T568A   |   T568B