Product Classification  
Brand   HELIAX®
Product Type   Wireless and radiating connector
   
General Specifications  
Interface   N Female
Body Style   Straight
Mounting Angle   Straight
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 8800 MHz
Average Power at Frequency   0.6 kW @ 900 MHz
Cable Impedance   50 ohm
RF Operating Voltage, maximum (vrms)   707.00 V
dc Test Voltage   2000 V
Outer Contact Resistance, maximum   0.30 mOhm
Inner Contact Resistance, maximum   2.00 mOhm
Insulation Resistance, minimum   5000 MOhm
Peak Power, maximum   10.00 kW
Insertion Loss, typical 0.05 dB
Shielding Effectiveness   -110 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Self-flare
Inner Contact Attachment Method   Solder
Outer Contact Plating   Trimetal
Inner Contact Plating   Gold
Attachment Durability   25 cycles
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Connector Retention Tensile Force   890 N   |   200 lbf
Connector Retention Torque   5.42 N-m   |   48.00 in lb
Insertion Force   66.72 N   |   15.00 lbf
Insertion Force Method   MIL-C-39012C-3.12, 4.6.9
Pressurizable   No
   
Dimensions  
Nominal Size   1/2 in
Diameter   25.40 mm   |   1.00 in
Length   66.04 mm   |   2.60 in
Weight   145.00 g   |   0.32 lb
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Water Jetting Test Mating   Mated
Water Jetting Test Method   IEC 60529:2001, IP66
Moisture Resistance Test Method   MIL-STD-202F, Method 106F
Mechanical Shock Test Method   MIL-STD-202, Method 213, Test Condition I
Thermal Shock Test Method   MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method   MIL-STD-202F, Method 204D, Test Condition B
Corrosion Test Method   MIL-STD-1344A, Method 1001.1, Test Condition A
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink