alert
Obsolete

This product was discontinued on: April 25, 2019

Replaced By:
CC3536-000 | OC-ADI-S1-S1-NNCS
Fiber Optic Simplex Adapter, Singlemode SC/UPC, blue, with integrated retainer
For other alternatives, please contact us for more information.

275656-000   |   OC-ADK-S1-S1-NNCS

Fiber Optic Simplex Adapter, Singlemode SC/UPC, blue, with FIST retainer

  • High quality zirconia ceramic split sleeves ensuring high precision alignment, reliability and improved reconnect ability
  • Translucent easy grip dust cap and integrated mounting clips
  • High quality one piece housing, no ultrasonic welding
Product Classification  
Product Series   OC-ADK
Product Type   Fiber adapter
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Alignment Sleeve Material   Ceramic
Fiber Mode   Singlemode
   
Environmental Specifications  
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Interface   SC
Body Style   Simplex
Interface Feature   Standard
Color   Blue
Package Quantity   1
Packaging Type   Bag
Total Ports, quantity   1
Transmission Standards   IEC 60754-1   |   IEC 61300-3-42
   
Mechanical Specifications  
Coupling Retention Force   70.00 N   |   15.74 lbf
Mount Type   Square flange
   
Optical Performance  
Insertion Loss, maximum   0.10 dB