106622277   |   M106FR4-246

M106 Flush Mounted Modular Mounting Frame, four port ivory

Product Classification  
Portfolio   CommScope®
Product Type   Mounting frame
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Mount Type   Flush
Application   Used with M Series modular information outlet
Color   Ivory
Package Quantity   1
Total Ports, quantity   4
   
Dimensions  
Depth   12.70 mm   |   0.50 in
Height   104.14 mm   |   4.10 in
Weight   0.04 kg   |   0.08 lb
Width   44.45 mm   |   1.75 in
   
Mechanical Specifications  
Material Type   High-impact, flame retardant, thermoplastic
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Safety Standard   cUL   |   UL