108502329   |   M10MMFP-262

MMFP Type Flush Mounted Multimide Faceplate, white

Product Classification  
Portfolio   CommScope®
Product Type   Faceplate kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Color   White
Mount Type   Flush
Application   Deploy copper and fiber media to the workstation
Package Quantity   1
   
Dimensions  
Depth   28.96 mm   |   1.14 in
Height   222.50 mm   |   8.76 in
Width   114.30 mm   |   4.50 in
Weight   0.27 kg   |   0.60 lb
   
Mechanical Specifications  
Material Type   High-impact, flame retardant, thermoplastic
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Safety Standard   cUL   |   UL