108406448   |   M14CH-270

M14CH Type Furniture Faceplate, four port gray

  • Available for use with the DYMO® labeling solution
Product Classification  
Portfolio   CommScope®
Product Type   Faceplate kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Color   Gray
Mount Type   Flush
Total Ports, quantity   4
Application   Fit the modular furniture raceway   |   Hold M Series modular outlets
Package Quantity   1
   
Dimensions  
Depth   9.65 mm   |   0.38 in
Height   50.80 mm   |   2.00 in
Width   79.50 mm   |   3.13 in
Weight   0.02 kg   |   0.04 lb
   
Mechanical Specifications  
Material Type   High-impact, flame retardant, thermoplastic
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Safety Standard   cUL   |   UL